IESNA:LM-63-2002
[TEST]P1645065
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-760-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 5700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8383.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1010.1 1024.5 1052.8 1082.2 1123.6 1183.7 1262.9 1347.6 1422.1 1505.6 1584.8 1685.1 1792.0 1899.5 1995.0 
2099.5 2218.4 2345.7 2530.1 2728.9 2887.4 3002.7 3096.4 3145.6 3033.3 2722.9 2184.2 1245.5 539.9 249.8 176.6 
133.9 85.3 57.7 30.6 0.0 0.0 
1010.1 1023.3 1050.4 1079.8 1123.6 1182.5 1258.1 1347.0 1425.1 1503.2 1592.0 1688.1 1800.4 1905.5 2000.4 
2106.1 2224.4 2359.5 2550.5 2747.5 2903.0 3016.5 3115.6 3151.7 3043.6 2737.3 2189.0 1237.1 541.1 253.4 179.6 
138.1 85.3 59.5 31.8 0.0 0.0 
1010.1 1022.7 1047.9 1080.4 1124.8 1182.5 1253.9 1340.4 1419.1 1497.2 1584.2 1683.3 1792.0 1899.5 1999.2 
2097.1 2210.0 2366.1 2560.1 2778.1 2972.1 3107.8 3211.1 3285.6 3226.7 2957.7 2417.2 1542.2 681.6 314.1 209.6 
153.1 101.5 69.1 36.0 0.6 0.0 
1010.1 1026.3 1051.0 1082.2 1126.6 1181.3 1246.1 1324.8 1407.1 1481.5 1569.8 1663.5 1775.8 1883.9 2002.8 
2104.3 2213.0 2360.7 2546.3 2784.1 3046.0 3260.4 3445.3 3590.1 3627.3 3450.1 3011.7 2148.1 1060.0 458.8 263.0 
182.6 121.9 77.5 35.4 0.6 0.0 
1010.1 1025.1 1048.5 1080.4 1127.2 1183.1 1243.7 1309.2 1386.1 1465.9 1545.8 1643.1 1754.8 1859.9 1983.0 
2096.5 2204.0 2339.7 2537.3 2791.3 3107.2 3399.1 3725.8 3965.4 4154.6 4170.2 3859.7 3185.3 2061.7 880.4 
404.8 249.8 152.5 87.7 42.0 1.2 0.0 
1010.1 1024.5 1046.1 1079.2 1125.4 1181.3 1237.1 1298.4 1365.6 1444.3 1522.4 1610.1 1707.3 1818.4 1930.7 
2047.3 2176.4 2324.1 2515.1 2774.5 3112.0 3501.8 3887.9 4266.9 4642.8 4893.8 4925.1 4519.1 3652.5 2265.9 
882.8 312.9 162.7 92.5 36.6 1.8 0.0 
1010.1 1024.5 1045.5 1077.4 1121.8 1177.7 1238.3 1300.8 1364.4 1437.1 1516.4 1598.6 1682.7 1783.0 1909.1 
2040.6 2142.7 2265.3 2443.0 2673.0 2982.3 3361.8 3798.4 4305.9 4838.6 5330.4 5673.3 5695.6 5290.2 4313.7 
2885.6 1380.7 398.8 171.2 72.1 7.8 0.0 
1010.1 1023.9 1044.3 1076.2 1120.0 1174.7 1236.5 1300.2 1367.4 1434.7 1518.8 1598.6 1680.3 1777.6 1906.7 
2028.6 2126.5 2244.8 2418.4 2649.0 2956.5 3332.4 3761.2 4263.9 4803.8 5308.2 5667.9 5727.4 5344.8 4363.0 
2988.9 1626.9 472.6 182.6 71.5 8.4 0.0 
1010.1 1022.7 1040.1 1069.6 1112.2 1165.1 1227.5 1295.4 1361.4 1432.3 1512.2 1596.2 1673.1 1768.0 1881.5 
1992.6 2073.1 2200.4 2395.0 2653.2 2979.3 3351.0 3753.4 4189.4 4645.2 5095.6 5410.3 5512.4 5216.9 4253.1 
3042.4 1938.0 948.3 273.8 100.3 21.0 0.0 
1010.1 1017.9 1032.9 1058.2 1097.8 1146.4 1202.3 1261.1 1327.2 1393.3 1460.5 1523.6 1588.4 1659.3 1751.8 
1838.9 1933.2 2103.1 2342.7 2647.2 2998.5 3394.3 3806.8 4218.8 4661.4 5007.9 5204.9 5172.5 4632.6 3707.8 
2773.3 1725.4 711.0 242.0 109.9 33.6 0.0 
1010.1 1011.3 1022.7 1044.3 1078.6 1118.8 1167.5 1216.7 1265.3 1315.2 1368.6 1410.7 1459.9 1510.4 1578.8 
1650.9 1764.4 1951.2 2211.8 2532.5 2918.6 3357.6 3827.9 4328.1 4782.1 5044.0 5050.6 4630.2 3683.7 2680.2 
1766.2 909.8 357.3 147.1 55.9 18.6 0.0 
1010.1 1014.9 1023.9 1044.3 1076.8 1118.8 1159.0 1206.5 1250.3 1295.4 1338.0 1373.4 1413.1 1458.7 1520.0 
1595.6 1725.4 1910.3 2145.7 2434.0 2778.7 3172.1 3580.4 3975.0 4247.0 4320.3 4149.2 3664.5 2772.7 1916.9 
1190.9 587.9 251.0 115.3 49.2 16.8 0.0 
1010.1 1007.7 1015.5 1034.7 1065.4 1103.2 1144.6 1187.9 1226.9 1265.3 1300.2 1326.6 1360.2 1403.5 1465.3 
1558.4 1682.7 1822.7 1978.8 2160.8 2392.6 2650.2 2921.6 3176.3 3315.6 3298.8 3118.6 2676.0 1999.2 1319.4 
775.9 377.1 188.6 97.3 51.6 25.2 0.0 
1010.1 1011.3 1017.3 1034.7 1066.0 1103.2 1141.6 1177.1 1207.1 1230.5 1252.7 1273.2 1302.6 1344.0 1371.6 
1374.6 1350.0 1297.2 1217.9 1126.6 1051.6 1014.9 980.7 896.6 754.3 585.5 439.6 335.1 262.4 223.4 194.6 163.3 
132.1 105.7 73.3 37.2 0.0 
1010.1 1010.1 1014.9 1031.7 1062.4 1096.0 1127.2 1150.6 1166.3 1177.1 1187.3 1182.5 1160.3 1117.6 1053.4 
967.5 860.0 738.7 624.6 535.7 466.0 416.2 377.7 347.7 323.7 299.1 275.0 254.0 234.2 216.8 194.6 169.4 138.7 
108.7 73.3 32.4 0.0 
1010.1 1013.7 1018.5 1035.9 1064.2 1091.8 1108.0 1115.2 1123.0 1122.4 1103.2 1063.6 1001.1 921.2 819.7 
711.0 618.6 548.9 497.3 457.0 421.0 389.8 363.3 344.1 329.7 312.3 289.5 266.0 248.0 225.8 194.6 162.7 130.9 95.5 
60.1 12.6 0.0 
1010.1 1013.7 1021.5 1038.3 1063.0 1079.2 1084.6 1091.2 1090.0 1068.4 1020.3 951.3 854.6 750.1 654.0 587.9 
545.3 511.7 478.6 448.6 413.8 382.5 367.5 360.3 351.3 331.5 305.7 285.9 285.9 272.6 238.4 199.4 150.1 112.9 63.7 5.4 
0.0 
1010.1 1007.1 1018.5 1035.9 1053.4 1059.4 1066.6 1073.2 1056.4 1006.5 936.2 840.2 731.5 642.0 580.7 536.9 
500.3 465.4 428.8 391.6 379.5 375.3 375.9 378.9 371.1 350.7 329.7 323.1 344.1 343.5 333.9 272.6 216.2 157.9 84.7 3.0 
0.0 
1010.1 1005.3 1018.5 1039.5 1050.4 1052.2 1061.8 1061.8 1028.1 963.9 872.6 769.3 673.8 602.3 548.3 502.1 
460.0 414.4 375.3 362.1 354.3 352.5 358.5 364.5 355.5 340.5 325.5 340.5 351.9 343.5 316.5 258.8 213.2 157.9 80.5 1.2 
0.0 
1010.1 1005.9 1022.1 1046.1 1052.2 1053.4 1063.0 1052.2 1004.7 929.0 833.0 730.9 646.2 580.1 520.7 468.4 
421.0 374.7 354.3 343.5 339.3 339.9 348.9 353.1 341.1 325.5 320.1 341.7 337.5 327.9 288.9 242.0 197.0 148.9 72.1 0.0 
0.0 
1010.1 998.7 1016.7 1040.7 1047.3 1049.2 1058.8 1042.5 992.1 910.4 818.5 714.6 630.6 564.5 500.3 441.4 
391.0 353.7 339.3 330.9 329.1 332.1 338.7 342.9 336.9 332.1 338.1 364.5 358.5 327.9 276.3 228.8 179.6 124.9 58.9 0.0 
0.0 
1010.1 996.3 1013.7 1037.7 1044.9 1047.3 1055.8 1040.1 989.1 914.0 814.3 710.4 631.2 562.1 496.0 438.4 
386.8 350.7 336.3 327.9 326.7 329.1 335.7 339.3 335.1 332.7 338.7 362.1 353.7 318.9 269.0 224.0 174.2 115.9 54.0 0.0 
0.0 
